IESNA:LM-63-2002
[TEST]P955454
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21349
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2338.8 2554.5 2789.1 3038.3 3254 3434.7 3571.6 3651.8 3664.9 3625.5
3584.7 3581.8 3606.6 3660.5 3787.3 4103.5 4889 6067.8 7118.5 7925.8
8546.6 9132.4 9661.3 10158.2 10491.9 10011.1 8103.6 5668.6 3919.9 2636.1
1111.9 352.6 167.6 72.9 23.3 0 0
2338.8 2558.9 2806.6 3047 3264.2 3444.9 3590.6 3670.7 3682.4 3647.4
3602.2 3600.8 3619.7 3675.1 3804.8 4052.5 4728.7 5878.4 7050 7886.4
8532 9181.9 9678.8 10165.5 10525.5 10215.1 8448.9 6032.9 4107.9 2733.7
1183.3 383.2 195.3 86 30.6 0 0
2338.8 2556 2796.4 3028.1 3235 3407 3539.6 3622.6 3631.4 3600.8
3567.3 3561.4 3581.8 3637.2 3761.1 3992.8 4542.1 5578.2 6744 7650.4
8320.7 9026 9694.8 10308.3 10827.1 10975.7 9786.6 7615.4 5138.1 3337
1544.6 609.1 342.4 189.4 87.4 29.1 0
2338.8 2538.5 2761.4 2982.9 3169.4 3328.3 3455.1 3520.6 3542.5 3529.4
3504.6 3501.7 3519.2 3545.4 3618.3 3765.4 4016.1 4593.1 5578.2 6709
7714.5 8648.6 9601.6 10499.2 11357.5 12027.8 12481 12517.5 11733.5 9308.7
5231.4 1872.5 751.9 402.2 185.1 42.3 0
2338.8 2509.3 2706 2908.6 3084.9 3235 3354.5 3434.7 3471.1 3479.8
3478.4 3487.1 3511.9 3535.2 3581.8 3688.2 3874.7 4156 4682 5570.9
6732.3 7972.4 9219.8 10518.2 11589.2 12600.5 13592.9 14701.8 15566 14930.6
11812.2 6506.5 2560.3 1145.4 483.8 49.5 0
2338.8 2493.3 2666.7 2841.6 3001.9 3149 3268.5 3361.8 3412.8 3449.2
3475.5 3517.7 3581.8 3632.8 3680.9 3756.7 3918.4 4177.8 4574.2 5059.4
5774.9 6711.9 7778.6 8924 10105.8 11415.8 12878.9 14596.9 16963.4 18369.6
16806 12632.6 6870.8 2451 609.1 35 0
2338.8 2484.5 2655 2831.4 2987.3 3134.5 3261.2 3353 3408.4 3443.4
3479.8 3522.1 3583.3 3637.2 3694 3778.6 3935.9 4190.9 4590.2 5104.6
5791 6709 7750.9 8873 10078.1 11402.7 12897.8 14706.2 16960.5 18285.1
16577.3 12390.7 6837.2 2500.6 601.8 39.3 0
2338.8 2455.4 2595.3 2748.3 2895.5 3038.3 3166.5 3274.4 3351.6 3411.3
3474 3549.8 3632.8 3702.8 3771.3 3868.9 4026.3 4269.6 4631 5123.6
5750.2 6516.7 7436.2 8495.6 9693.4 11041.3 12513.1 14102.9 16055.6 17547.8
15507.7 9684.6 4393.5 1495.1 355.6 30.6 0
2338.8 2436.5 2541.4 2662.3 2793.5 2926.1 3057.2 3172.4 3277.3 3369.1
3465.3 3557.1 3644.5 3721.7 3809.2 3935.9 4118.1 4399.3 4821.9 5399
6162.6 7073.3 8129.8 9283.9 10458.4 11694.1 12963.4 14311.3 15651.9 16103.7
14308.4 9589.9 4125.4 1237.2 498.4 138.4 0
2338.8 2402.9 2478.7 2566.2 2675.4 2794.9 2911.5 3032.5 3143.2 3255.4
3369.1 3472.5 3560 3653.2 3752.3 3870.4 4054 4348.3 4803 5466
6328.7 7324 8389.2 9469 10544.4 11624.2 12736 13801.3 14286.5 13361.2
10521.1 5278 1425.2 540.6 294.4 81.6 0
2338.8 2368 2405.9 2467.1 2548.7 2637.6 2743.9 2847.4 2959.6 3064.5
3186.9 3305 3421.5 3543.9 3670.7 3822.3 4030.7 4354.2 4840.9 5568
6522.5 7654.7 8747.7 9689 10503.6 11274.5 11901.1 12049.7 11292 9225.6
5756 2104.2 422.6 129.7 45.2 16 0
2338.8 2350.5 2366.5 2413.1 2480.2 2554.5 2643.4 2735.2 2834.3 2940.7
3054.3 3170.9 3299.1 3430.3 3576 3750.9 3979.7 4316.3 4788.4 5435.4
6302.5 7307.9 8230.3 8804.5 9068.2 9116.3 8921.1 8303.2 7170.9 5498.1
3236.5 1101.7 250.6 71.4 20.4 8.7 0
2338.8 2327.2 2328.6 2353.4 2398.6 2453.9 2521 2592.4 2663.8 2730.8
2805.1 2873.6 2953.8 3031 3115.5 3217.5 3367.6 3603.7 3976.7 4520.3
5218.3 5926.5 6414.7 6483.1 6092.6 5366.9 4329.4 3039.7 1732.6 792.7
339.5 128.2 48.1 18.9 8.7 1.5 0
2338.8 2286.4 2255.8 2238.3 2223.7 2197.5 2152.3 2080.9 1986.2 1874
1745.7 1610.2 1474.7 1353.8 1260.5 1192 1142.5 1123.5 1221.1 1447
1697.7 1903.1 1891.5 1559.2 1092.9 728.6 504.2 351.2 234.6 145.7
91.8 58.3 29.1 11.7 2.9 0 0
2338.8 2248.5 2178.5 2091.1 1965.8 1809.9 1626.3 1420.8 1202.2 988
832.1 750.5 733 740.3 765 786.9 804.4 805.8 786.9 747.6
703.8 660.1 613.5 562.5 495.5 412.4 322 231.7 173.4 126.8
81.6 48.1 18.9 7.3 2.9 0 0
2338.8 2215 2089.6 1922.1 1691.8 1439.7 1176 942.8 808.8 763.6
740.3 719.9 703.8 687.8 679.1 673.2 665.9 649.9 614.9 563.9
512.9 461.9 412.4 355.6 298.7 249.2 212.8 180.7 142.8 97.6
49.5 24.8 11.7 4.4 0 0 0
2338.8 2181.4 2005.1 1737 1439.7 1138.1 900.6 810.2 784 762.1
740.3 718.4 696.5 674.7 642.6 606.2 563.9 514.4 460.5 408
358.5 314.8 279.8 252.1 225.9 201.1 174.9 138.4 94.7 64.1
42.3 23.3 10.2 4.4 0 0 0
2338.8 2161 1920.6 1607.3 1254.7 957.4 836.4 811.7 788.4 763.6
743.2 718.4 692.2 660.1 619.3 568.3 512.9 456.1 396.4 338.1
290 259.4 237.5 217.1 195.3 173.4 148.6 118 93.3 74.3
53.9 35 11.7 1.5 0 0 0
2338.8 2131.9 1839 1467.4 1103.1 887.4 839.4 816 792.7 768
746.1 722.8 695.1 657.2 606.2 552.3 486.7 421.1 349.7 298.7
265.2 244.8 228.8 211.3 192.4 169 139.9 115.1 96.2 75.8
55.4 35 10.2 0 0 0 0
2338.8 2129 1812.8 1413.5 1044.8 878.7 848.1 823.3 798.6 775.2
751.9 725.7 698 657.2 607.7 542.1 467.8 393.4 332.2 285.6
256.5 237.5 220 201.1 179.2 151.6 120.9 100.5 81.6 62.7
42.3 23.3 5.8 0 0 0 0
2338.8 2129 1793.8 1384.4 1020 878.7 853.9 829.2 801.5 775.2
751.9 727.1 699.5 663 616.4 552.3 473.6 394.9 327.9 278.3
249.2 231.7 214.2 193.8 169 134.1 103.5 86 69.9 52.5
33.5 13.1 1.5 0 0 0 0
2338.8 2136.3 1802.6 1388.7 1020 878.7 853.9 829.2 802.9 778.2
753.4 728.6 702.4 667.4 620.8 549.4 470.7 389.1 322 274
247.7 230.2 211.3 192.4 166.1 125.3 97.6 81.6 64.1 46.6
29.1 10.2 0 0 0 0 0
